IESNA:LM-63-2002
[TEST]P956693
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39508
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4328.2 4727.3 5161.5 5622.6 6021.7 6356.1 6609.6 6757.9 6782.2 6709.4
6633.9 6628.5 6674.3 6774.1 7008.7 7593.9 9047.4 11229 13173.3 14667.3
15816.1 16900.1 17879 18798.6 19416.2 18526.3 14996.3 10490.1 7254.1 4878.3
2057.6 652.6 310.1 134.8 43.1 0 0
4328.2 4735.4 5193.8 5638.8 6040.6 6375 6644.6 6793 6814.5 6749.8
6666.2 6663.5 6698.6 6801 7041.1 7499.5 8750.8 10878.4 13046.6 14594.5
15789.1 16991.8 17911.4 18812.1 19478.2 18903.8 15635.4 11164.3 7602 5059
2189.7 709.2 361.4 159.1 56.6 0 0
4328.2 4730 5174.9 5603.7 5986.6 6304.9 6550.3 6704 6720.1 6663.5
6601.5 6590.7 6628.5 6730.9 6960.2 7388.9 8405.6 10322.9 12480.3 14157.6
15398.1 16703.3 17941.1 19076.4 20036.4 20311.5 18111 14092.9 9508.5 6175.4
2858.5 1127.2 633.7 350.6 161.8 53.9 0
4328.2 4697.6 5110.2 5520.1 5865.3 6159.2 6393.8 6515.2 6555.7 6531.4
6485.5 6480.1 6512.5 6561 6695.9 6968.2 7432.1 8500 10322.9 12415.6
14276.3 16004.8 17768.5 19429.6 21018 22258.5 23097.1 23164.6 21713.7 17226.4
9681.1 3465.2 1391.5 744.3 342.5 78.2 0
4328.2 4643.7 5007.8 5382.6 5708.9 5986.6 6207.8 6356.1 6423.5 6439.7
6437 6453.2 6499 6542.2 6628.5 6825.3 7170.5 7691 8664.5 10309.4
12458.7 14753.6 17061.9 19464.7 21446.8 23318.3 25154.7 27206.9 28806 27630.3
21859.4 12040.7 4738.1 2119.6 895.3 91.7 0
4328.2 4614 4934.9 5258.5 5555.2 5827.5 6048.7 6221.3 6315.6 6383.1
6431.6 6509.8 6628.5 6722.8 6811.8 6952.1 7251.4 7731.4 8464.9 9362.9
10687 12420.9 14394.9 16514.5 18701.5 21125.9 23833.3 27012.7 31392.2 33994.5
31100.9 23377.6 12714.9 4535.8 1127.2 64.7 0
4328.2 4597.9 4913.4 5239.7 5528.2 5800.6 6035.2 6205.1 6307.6 6372.3
6439.7 6517.9 6631.2 6730.9 6836.1 6992.5 7283.8 7755.7 8494.6 9446.5
10716.6 12415.6 14343.7 16420.1 18650.3 21101.6 23868.4 27215 31386.8 33838.1
30677.5 22929.9 12652.9 4627.5 1113.7 72.8 0
4328.2 4543.9 4802.8 5086 5358.3 5622.6 5859.9 6059.5 6202.4 6312.9
6428.9 6569.1 6722.8 6852.3 6979 7159.7 7451 7901.3 8570.1 9481.6
10641.1 12059.6 13761.2 15721.7 17938.4 20432.8 23156.5 26098.6 29712.1 32473.5
28698.2 17922.2 8130.5 2766.8 658 56.6 0
4328.2 4508.9 4703 4926.9 5169.6 5415 5657.7 5870.7 6064.9 6234.7
6412.7 6582.6 6744.4 6887.3 7049.1 7283.8 7620.8 8141.3 8923.3 9991.2
11404.3 13089.7 15044.8 17180.6 19354.1 21640.9 23989.7 26484.2 28965.1 29801.1
26478.8 17746.9 7634.3 2289.5 922.3 256.2 0
4328.2 4446.8 4587.1 4748.9 4951.1 5172.2 5388 5611.8 5816.8 6024.4
6234.7 6426.2 6588 6760.6 6944 7162.4 7502.2 8046.9 8888.3 10115.3
11711.7 13553.6 15524.8 17523.1 19513.2 21511.5 23569.1 25540.3 26438.3 24725.9
19470.1 9767.4 2637.4 1000.5 544.7 151 0
4328.2 4382.1 4452.2 4565.5 4716.5 4881 5077.9 5269.3 5477 5671.1
5897.7 6116.1 6331.8 6558.3 6793 7073.4 7459 8057.7 8958.4 10304
12070.4 14165.7 16188.2 17930.3 19437.7 20864.3 22023.9 22298.9 20896.6 17072.7
10651.9 3894 782 240 83.6 29.7 0
4328.2 4349.8 4379.4 4465.7 4589.8 4727.3 4891.8 5061.7 5245.1 5441.9
5652.3 5868 6105.3 6348 6617.7 6941.3 7364.7 7987.6 8861.3 10058.6
11663.2 13523.9 15230.9 16293.4 16781.5 16870.5 16509.1 15365.7 13270.4 10174.6
5989.3 2038.7 463.8 132.1 37.8 16.2 0
4328.2 4306.6 4309.3 4355.2 4438.7 4541.2 4665.3 4797.4 4929.5 5053.6
5191.1 5317.9 5466.2 5609.1 5765.5 5954.3 6232 6668.9 7359.3 8365.1
9656.8 10967.4 11870.8 11997.6 11274.9 9931.9 8011.9 5625.3 3206.4 1467
628.3 237.3 89 35.1 16.2 2.7 0
4328.2 4231.1 4174.5 4142.1 4115.1 4066.6 3983 3850.9 3675.6 3467.9
3230.6 2979.8 2729 2505.2 2332.6 2205.9 2114.2 2079.1 2259.8 2677.8
3141.6 3521.9 3500.3 2885.5 2022.5 1348.3 933.1 649.9 434.2 269.7
169.9 107.9 53.9 21.6 5.4 0 0
4328.2 4161 4031.5 3869.7 3637.8 3349.3 3009.5 2629.3 2224.8 1828.4
1539.8 1388.8 1356.4 1369.9 1415.8 1456.2 1488.6 1491.3 1456.2 1383.4
1302.5 1221.6 1135.3 1040.9 916.9 763.2 596 428.8 320.9 234.6
151 89 35.1 13.5 5.4 0 0
4328.2 4099 3867.1 3556.9 3130.9 2664.3 2176.2 1744.8 1496.7 1413.1
1369.9 1332.2 1302.5 1272.8 1256.7 1245.9 1232.4 1202.7 1138 1043.6
949.2 854.9 763.2 658 552.8 461.1 393.7 334.4 264.3 180.7
91.7 45.8 21.6 8.1 0 0 0
4328.2 4036.9 3710.6 3214.5 2664.3 2106.1 1666.6 1499.4 1450.8 1410.4
1369.9 1329.5 1289 1248.6 1189.2 1121.8 1043.6 951.9 852.2 755.1
663.4 582.5 517.8 466.5 418 372.1 323.6 256.2 175.3 118.7
78.2 43.1 18.9 8.1 0 0 0
4328.2 3999.2 3554.2 2974.4 2321.8 1771.7 1547.9 1502.1 1458.9 1413.1
1375.3 1329.5 1280.9 1221.6 1146.1 1051.7 949.2 844.1 733.5 625.6
536.6 480 439.6 401.8 361.4 320.9 275.1 218.4 172.6 137.5
99.8 64.7 21.6 2.7 0 0 0
4328.2 3945.3 3403.2 2715.6 2041.4 1642.3 1553.3 1510.1 1467 1421.2
1380.7 1337.6 1286.3 1216.2 1121.8 1022 900.7 779.3 647.2 552.8
490.8 453 423.4 391 356 312.8 258.9 213 178 140.2
102.5 64.7 18.9 0 0 0 0
4328.2 3939.9 3354.7 2615.8 1933.5 1626.1 1569.5 1523.6 1477.8 1434.6
1391.5 1343 1291.7 1216.2 1124.5 1003.2 865.6 728.1 614.8 528.6
474.6 439.6 407.2 372.1 331.7 280.5 223.8 186.1 151 116
78.2 43.1 10.8 0 0 0 0
4328.2 3939.9 3319.6 2561.9 1887.7 1626.1 1580.3 1534.4 1483.2 1434.6
1391.5 1345.6 1294.4 1227 1140.7 1022 876.4 730.8 606.8 515.1
461.1 428.8 396.4 358.7 312.8 248.1 191.5 159.1 129.4 97.1
62 24.3 2.7 0 0 0 0
4328.2 3953.3 3335.8 2569.9 1887.7 1626.1 1580.3 1534.4 1485.9 1440
1394.2 1348.3 1299.8 1235.1 1148.8 1016.7 871 720 596 507
458.4 426.1 391 356 307.4 231.9 180.7 151 118.7 86.3
53.9 18.9 0 0 0 0 0
